1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Centering Bushing (For CD Tube)

Centering Bushing (For CD Tube)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brushing on temporary frame for CD tube pursuing for reliability and easy use.
[Features]
· G type which is easy to disconnect.
· Can be connected or disconnected.
· With an unhardened concrete intrusion prevention seal.
[Applications]
· Used for dropping the pipe into a partition wall, vertically installing a pipe, running a pipe through a partition wall, etc.

Part Number
CDH-16G
CDH-16GS
CDH-22G
CDH-28G
CDH-36G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Nominal of Thread

฿ 57.88

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 16 (CD single-layer corrugated tube)For Nominal 16 (G1/2)

฿ 57.88

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 16 (CD single-layer corrugated tube)For Nominal 22 (G3/4)

฿ 63.93

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 22 (CD single-layer corrugated tube)For Nominal 22 (G3/4)

฿ 103.23

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 28 (CD single-layer corrugated tube)For nominal 28 (G1)

฿ 150.40

PROTECTIVE TUBE OPTION 1 Piece(s) 6 Day(s) 36 (CD single-layer corrugated tube)For Nominal 36 (G1 1/4)

Loading...

  1. 1
 

Basic Information

Color Grey Material Resin