1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Action Color F Cable Label【10-20 Pieces Per Package】

Single-Action Color F Cable Label
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 132.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin wire name tag.
[Features]
· Single-action mounting.
· All you need for installation is guide the binding part into the hole.
[Applications]
· Can be used for marking circuits on a power distribution board / control panel and for all other indications.

Features

●It is a plastic wire name tag.
●The installation is one touch making it even easier to use.
●Can be used for specific display of distribution board/control panel and other display.

Usage

●When you want to indicate lines etc., in the main cable and circuits.

Specification

●Thickness(mm):1
●Q'ty Per Bag(sheet):20
●SPQ(bag):20

Materials

●Main Body: Plastic(S-PVC)
Part Number
KFY-20LW
KFY-20W
KFY-25LW
KFY-25W
KFY-30LW
KFY-30W
KFY-1020W
KFY-2030LW
KFY-3040LWSALE
KFY-3755W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShape Strap length
(mm)
Dimensions (reference value)
(mm)

฿ 149.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

20 Pieces Per Package

1 Day(s) Round shape200φ20

฿ 132.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

20 Pieces Per Package

12 Day(s) Round shape100φ20

฿ 198.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

20 Pieces Per Package

1 Day(s) Round shape200φ25

฿ 143.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

20 Pieces Per Package

12 Day(s) Round shape100φ25

฿ 212.31

CABLE ACCESSARY ACCESSARY 1 Pack(s)

20 Pieces Per Package

10 Day(s) Round shape200φ30

฿ 247.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

20 Pieces Per Package

Same day Round shape100φ30

฿ 139.25

CABLE ACCESSARY ACCESSARY 2 Pack(s)

20 Pieces Per Package

5 Day(s) Oval10010x20

฿ 205.58

CABLE ACCESSARY ACCESSARY 2 Pack(s)

20 Pieces Per Package

5 Day(s) Oval20020x30

฿ 253.83

฿ 172.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

20 Pieces Per Package

Same day Oval20030x40

฿ 139.25

CABLE ACCESSARY ACCESSARY 2 Pack(s)

10 Pieces Per Package

5 Day(s) Oval20037x55

Loading...

  1. 1
 

Basic Information

Color White