(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable wiring protective cover made of self-extinguishing resin and with excellent weather resistance and heat resistance.
[Features]
·For both indoor and outdoor use.
·Lots of body colors available that match your wall colors.
·Can also be connected with free joints (accordion section).
[Use]
·Used at the seam between ducts.
Example of connection
Dimensional drawing
Standard | L | B | H |
---|---|---|---|
Type 40 | 40 | 49.4 | 34.7 |
Type 70 | 44 | 79.6 | 44.7 |
Size 100 | 55 | 112.6 | 84.5 |
Standard | Product number | ||||
---|---|---|---|---|---|
Milky white | Gray | Beige | Chocolate | Black | |
Type 40 | MDR-40M | MDR-40G | MDR-40J | MDR-40T | MDR-40K |
Type 70 | MDR-70M | MDR-70G | MDR-70J | MDR-70T | MDR-70K |
Size 100 | MDR-100M | MDR-100G | — | MDR-100T | MDR-100K |
Part Number |
---|
MDR-40G |
MDR-40J |
MDR-40K |
MDR-40M |
MDR-40T |
MDR-50G |
MDR-50J |
MDR-50K |
MDR-50M |
MDR-50T |
MDR-60G |
MDR-60J |
MDR-60K |
MDR-60T |
MDR-70G |
MDR-70J |
MDR-70K |
MDR-70M |
MDR-70T |
MDR-100G |
MDR-100J |
MDR-100K |
MDR-100M |
MDR-100T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color | Standard |
---|---|---|---|---|---|---|---|---|
฿ 127.62 | DUCT OPTION/ACCESSORIES | 5 Piece(s) | 5 Day(s) | Grey | Gray | - | ||
฿ 127.62 | DUCT OPTION/ACCESSORIES | 5 Piece(s) | 5 Day(s) | Beige | Beige | - | ||
฿ 127.62 | DUCT OPTION/ACCESSORIES | 5 Piece(s) | 5 Day(s) | Black | Black | - | ||
฿ 127.62 | DUCT OPTION/ACCESSORIES | 5 Piece(s) | 5 Day(s) | Milky White | Milky White | - | ||
฿ 127.62 | DUCT OPTION/ACCESSORIES | 5 Piece(s) | 5 Day(s) | Chocolate | Chocolate | - | ||
฿ 108.39 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Grey | Gray | Type 50 | ||
฿ 108.39 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Beige | Beige | Type 50 | ||
฿ 108.39 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Black | Black | Type 50 | ||
฿ 108.39 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Milky White | Milky white | Type 50 | ||
฿ 108.39 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Chocolate | Chocolate | Type 50 | ||
฿ 127.35 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Grey | Gray | Type 60 | ||
฿ 127.35 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Beige | Beige | Type 60 | ||
฿ 127.35 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Black | Black | Type 60 | ||
฿ 127.35 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Chocolate | Chocolate | Type 60 | ||
฿ 164.77 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Grey | Gray | - | ||
฿ 164.77 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Beige | Beige | - | ||
฿ 164.77 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Black | Black | - | ||
฿ 164.77 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Milky White | Milky White | - | ||
฿ 164.77 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Chocolate | Chocolate | - | ||
฿ 287.74 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Grey | Gray | - | ||
฿ 241.55 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Beige | Beige | Type 100 | ||
฿ 287.74 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Black | Black | - | ||
฿ 287.74 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Milky White | Milky White | - | ||
฿ 287.74 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Chocolate | Chocolate | - |
Loading...
Material | Self-Extinguishing Resin |
---|
How can we improve?
How can we improve?