(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable wiring protective cover made of self-extinguishing resin and with excellent weather resistance and heat resistance.
[Features]
·Comes with a knockout for cable exit.
·Can be connected to VE conduit and PF conduit.
·For both indoor and outdoor use.
·Lots of body colors available that match your wall colors.
[Use]
·Used for duct terminals.
When using a knockout, make a notch in the knockout of the compatible size with a cutter, etc., and break it off with combination pliers, etc.
PF pipe
Dimensional drawing
Standard | L | B | H |
---|---|---|---|
Type 40 | 13 | 44 | 32.5 |
Type 70 | 13 | 74 | 42.5 |
Size 100 | 18.5 | 105.6 | 81.5 |
Standard | Product number | Compatible (knockout) | ||||
---|---|---|---|---|---|---|
Milky white | Gray | Beige | Chocolate | Black | ||
Type 40 | MDE-40M | MDE-40G | MDE-40J | MDE-40T | MDE-40K | VE conduit, PF conduit (16) |
Type 70 | MDE-70M | MDE-70G | MDE-70J | MDE-70T | MDE-70K | VE conduit, PF conduit (16, 22, 28) |
Size 100 | MDE-100M | MDE-100G | — | MDE-100T | MDE-100K | VE conduit, PF conduit (22, 36, 54) |
Part Number |
---|
MDE-40G |
MDE-40J |
MDE-40K |
MDE-40M |
MDE-40T |
MDE-50G |
MDE-50J |
MDE-50K |
MDE-50M |
MDE-50T |
MDE-60G |
MDE-60J |
MDE-60K |
MDE-60M |
MDE-60T |
MDE-70G |
MDE-70J |
MDE-70K |
MDE-70M |
MDE-70T |
MDE-100G |
MDE-100J |
MDE-100K |
MDE-100M |
MDE-100T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color | Standard |
---|---|---|---|---|---|---|---|---|
฿ 117.15 | DUCT OPTION/ACCESSORIES | 5 Piece(s) | 5 Day(s) | Grey | Gray | Type 40 | ||
฿ 117.15 | DUCT OPTION/ACCESSORIES | 5 Piece(s) | 5 Day(s) | Beige | Beige | Type 40 | ||
฿ 117.15 | DUCT OPTION/ACCESSORIES | 5 Piece(s) | 5 Day(s) | Black | Black | Type 40 | ||
฿ 117.15 | DUCT OPTION/ACCESSORIES | 5 Piece(s) | 5 Day(s) | Milky White | Milky White | Type 40 | ||
฿ 117.15 | DUCT OPTION/ACCESSORIES | 5 Piece(s) | 5 Day(s) | Chocolate | Chocolate | Type 40 | ||
฿ 108.39 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Grey | Gray | Type 50 | ||
฿ 108.39 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Beige | Beige | Type 50 | ||
฿ 108.39 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Black | Black | Type 50 | ||
฿ 108.39 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Milky White | Milky white | Type 50 | ||
฿ 108.39 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Chocolate | Chocolate | Type 50 | ||
฿ 136.26 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Grey | Gray | Type 60 | ||
฿ 136.26 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Beige | Beige | Type 60 | ||
฿ 136.26 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Black | Black | Type 60 | ||
฿ 136.26 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Milky White | Milky white | Type 60 | ||
฿ 136.26 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Chocolate | Chocolate | Type 60 | ||
฿ 160.00 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Grey | Gray | Type 70 | ||
฿ 160.00 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Beige | Beige | Type 70 | ||
฿ 160.00 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Black | Black | Type 70 | ||
฿ 160.00 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Milky White | Milky White | Type 70 | ||
฿ 160.00 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 5 Day(s) | Chocolate | Chocolate | Type 70 | ||
฿ 287.74 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Grey | Gray | Type 100 | ||
฿ 241.55 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Beige | Beige | Type 100 | ||
฿ 287.74 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Black | Black | Type 100 | ||
฿ 287.74 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Milky White | Milky White | Type 100 | ||
฿ 287.74 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Chocolate | Chocolate | Type 100 |
Loading...
Material | Self-Extinguishing Resin |
---|
How can we improve?
How can we improve?