(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made of self-extinguishing resin.
[Features]
·It has high weather resistance and heat resistance, making it ideal for outdoor use.
・ With cable tie holes for fixing cables.
・ The base is provided with screw holes for easy screw fixing.
· A variety of body colors are available to match the color of the wall.
·The model 40 can be used for wiring 22□ of SV and CVT cables.
·The model 40 is available in two colors, milky white (M) and chocolate (T).
·The model 60 is ideal for 60□ × 3C cables.
·The rib-free type is available in the model 60 as well as the model 40.
[Applications]
·Used as a cable wiring protective cover for indoor and outdoor cable wiring, solar power generation, and renovation.
Dimensional drawing
Standard | B | H | b | h |
---|---|---|---|---|
Model 40 | 40 | 30 | 29 | 27 |
Standard | Part number | Color |
---|---|---|
Model 40 | MDH-40NM | Milky white |
MDH-40NT | Chocolate |
Standard | Effective inner cross-sectional area (mm^2) | 600 V SV cable | 600 V CV cable | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8^□ × 3C | 14^□ × 3C | 22^□ × 3C | 38^□ × 3C | 60^□ × 3C | 100^□ × 3C | 2^□ × 1C | 3.5^□ × 1C | 8^□ × 3C | 14^□ × 3C | 22^□ × 3C | 38^□ × 3C | 60^□ × 3C | 100^□ × 3C | ||
Model 40 | 878 | 1 | 1 | 1 | 10 | 9 | 1 | 1 | 1 |
Standard | Effective inner cross-sectional area (mm^2) | 600 V VVF cable | 600 V CVT cable | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.6 × 2C | 1.6 × 3C | 2.0 × 2C | 2.0 × 3C | 2.6 × 2C | 2.6 × 3C | 14^□ | 22^□ | 38^□ | 60^□ | 100^□ | ||
Model 40 | 878 | 7 | 4 | 5 | 4 | 4 | 3 | 1 | 1 |
Part Number |
---|
MDH-60NG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color |
---|---|---|---|---|---|---|---|
฿ 1,272.00 | DUCT | 1 Piece(s) | 6 Day(s) | Grey | Gray |
Loading...
Type | Cable Raceway Duct | Shape | Other | Protection Function (Environmental Resistance) | Flame Retardance / Weatherability |
---|---|---|---|---|---|
Length(m) | 2 | Width x Height(mm) | 60x50 |
How can we improve?
How can we improve?