Cable Raceway Duct (for Outdoors)

Caution
- The product images are representative images only. Specifications may differ for each part number, including shape and color.
Product Description
A resin conduit used as a cable wiring protective cover with high weather resistance and heat resistance made of self-extinguishing resin.
[Features]
·It has high weather resistance and heat resistance, making it ideal for outdoor use.
・ With cable tie holes for fixing cables.
・ The base is provided with screw holes for easy screw fixing.
· A variety of body colors are available to match the color of the wall.
A resin conduit ideal for an indoor and outdoor cable wiring protective cover

Ideal for a cable wiring protective cover for indoor and outdoor cable wiring, solar power generation, and renovation
The base and cover are separated for easy wiring
For outdoor use, it features two-layer molding and self-extinguishing and weather resistance resin

With cable tie holes for fixing cables (excluding the rib-free / pipe type)
Mounting screw hole / cable tie / cable tie mounting hole / cable raceway duct (base)
Drawing and dimensions of the cable raceway duct (for outdoor use)

Dimensional drawing of the cable raceway duct (for outdoor use)
| Standard | B | H | b | h | Rib height |
|---|---|---|---|---|---|
| Model 40 | 40 | 30 | 29 | 27 | 5 |
| Model 70 | 70 | 40 | 58 | 36.5 | 5 |
| Size 100 | 100 | 79 | 86 | 73.5 | 6 |
Product specifications
| Standard | Part number | Color | ||
|---|---|---|---|---|
| Model 40 | MDH-40M | Milky white | ||
| MDH-40G | Gray | |||
| MDH-40T | Chocolate | |||
| MDH-40K | Black | |||
| Model 70 | MDH-70M | Milky white | ||
| MDH-70G | Gray | |||
| MDH-70T | Chocolate | |||
| MDH-70K | Black | |||
| Size 100 | MDH-100M | Milky white | ||
| MDH-100G | Gray | |||
| MDH-100T | Chocolate | |||
| MDH-100K | Black | |||
| Standard | Effective inner cross-sectional area (mm2) | 600 V SV cable | 600 V CV cable | 600 V VVF cable | 600 V CVT cable | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8^□ × 3C | 14^□ × 3C | 22^□ × 3C | 38^□ × 3C | 60^□ × 3C | 100^□ × 3C | 2^□ × 1C | 3.5^□ × 1C | 8^□ × 3C | 14^□ × 3C | 22^□ × 3C | 38^□ × 3C | 60^□ × 3C | 100^□ × 3C | 1.6 × 2C | 1.6 × 3C | 2.0 × 2C | 2.0 × 3C | 2.6 × 2C | 2.6 × 3C | 14^□ | 22^□ | 38^□ | 60^□ | 100^□ | ||||
| Model 40 | 878 | 1 | 1 | 1※ | 10 | 9 | 1 | 1 | 1 | 7 | 4 | 5 | 4 | 4 | 3 | 1 | 1※ | |||||||||||
| Model 60 | 2,245.7 | 4 | 3 | 2 | 1 | 1 | 4 | 3 | 2 | 1 | 1 | 17 | 12 | 14 | 10 | 10 | 7 | 4 | 3 | 2 | 1 | |||||||
| Model 70 | 2,234 | 4 | 2 | 2 | 1 | 4 | 3 | 2 | 1 | 17 | 12 | 14 | 10 | 10 | 7 | 3 | 2 | 2 | ||||||||||
| Size 100 | 6,476 | 8 | 5 | 3 | 2 | 2 | 10 | 7 | 5 | 3 | 2 | 9 | 6 | 4 | 2 | |||||||||||||
Development story
It is molded in 2 layers for outdoor use, and is resistant to changed color and fading.