1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MIRAFLEX SS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MIRAFLEX SS
  • MIRAFLEX SS
  • MIRAFLEX SS
  • MIRAFLEX SS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,729.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A resin conduit for use outdoors and indoors (exposed or concealed) and for concrete laying.
[Features]
·It is a PF conduit, or a synthetic resin flexible conduit.
·It is a JIS standard product C8411 (excluding size 54) and is a single-layer corrugated tube (PFS).
·Four colors: beige, milky white, gray, and black.
·Sizes 16 to 28 are also available with a color line for classification of weak current, strong current, and other applications.
[Applications]
·Can be used as a cable duct or a protective sleeve.

Features

●Can be used for plumbing work for power lines/weak current cables.
●Compared with metal pipe, it has excellent flexibility, processability, portability, etc. It is nonconductive so bonding is unnecessary.

Specification

●SPQ(piece):1

Materials

●Flame Retardant Polyethylene(PE)
Part Number
MFS-14
MFS-14H
MFS-16SALE
MFS-16H
MFS-16K
MFS-16M
MFS-22
MFS-22H
MFS-22K
MFS-22M
MFS-28
MFS-28H
MFS-28K
MFS-28M
MFS-36
MFS-36H
MFS-36K
MFS-36M
MFS-42
MFS-42H
MFS-42K
MFS-42M
MFS-54
MFS-54H
MFS-54K
MFS-54M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Color Outer Diameter
(mm)
Approximately inner diameter
(mm)
Length
(m)
Color Weight
(kg)
Standard PSE certified Type

฿ 1,963.72

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 14Beige21.51450Beige-PSE--

฿ 1,935.49

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 14Grey21.51450Gray-PSE--

฿ 1,757.67

฿ 1,066.91

PROTECTIVE TUBE CORRUGATE 1 Piece(s) Same day 16Beige231650Beige-PSE--

฿ 1,729.89

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 16Grey231650Gray-PSE--

฿ 2,006.05

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 16Black231650Black-PSE--

฿ 1,943.60

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 16Milky White231650Milky White-PSE--

฿ 2,392.60

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 22Beige30.52250Beige-PSE--

฿ 2,393.06

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 22Grey30.52250Gray-PSE--

฿ 2,565.40

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 22Black30.52250Black-PSE--

฿ 2,673.28

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 22Milky White30.52250Milky White-PSE--

฿ 1,866.51

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 28Beige36.52830Beige-PSE--

฿ 2,133.03

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 28Grey36.52830Gray-PSE--

฿ 1,866.96

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 28Black36.52830Black-PSE--

฿ 1,838.73

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 28Milky White36.52830Milky White-PSE--

฿ 4,158.79

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 36Beige45.53630Beige-PSE--

฿ 3,931.01

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 36Grey45.53630Gray-PSE--

฿ 3,959.23

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 36Black45.53630Black-PSE--

฿ 3,931.01

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 36Milky White45.53630Milky White-PSE--

฿ 5,413.54

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 42Beige524230Beige-PSE--

฿ 5,072.93

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 42Grey524230Gray8.9JIS C8411YesPF single-layer corrugated pipe

฿ 5,085.99

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 42Black524230Black-PSE--

฿ 5,085.99

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 42Milky White524230Milky White-PSE--

฿ 7,109.74

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 54Beige64.55430Beige-PSE--

฿ 6,671.00

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 54Grey64.55430Gray11.7-YesPF single-layer corrugated pipe

฿ 6,688.45

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 54Black64.55430Black-PSE--

฿ 6,688.45

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 54Milky White64.55430Milky White-PSE--

Loading...

  1. 1
 

Basic Information

Type Corrugated Tube Shape Without Slit