(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This resin conduit is both a concrete laying-dedicated synthetic resin flexible conduit and a CD conduit.
[Features]
· JIS C8411.
·A single-layer corrugated tube.
·The main body is orange-colored.
·Easily identified by a colored line.
[Applications]
·Ideal for classification of weak current and strong current, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Required Internal Diameter Size (mm) | Color | Outer Diameter (mm) | Approximately inner diameter (mm) | Length (m) | Color | Weight (kg) | Line color | Standard | PSE certified | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,960.65 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 14 | - | 19 | 14 | 50 | - | 3.7 | N/A | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,960.65 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 14 | Other | 19 | 14 | 50 | - | 3.7 | Blue | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,960.65 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 14 | Other | 19 | 14 | 50 | - | 3.7 | Red | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,960.65 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 14 | Other | 19 | 14 | 50 | - | 3.7 | White | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,960.65 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 14 | Yellow | 19 | 14 | 50 | - | 3.7 | Yellow | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,431.58 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 16 | - | 21 | 16 | 50 | Gray | - | - | PSE | - | - | ||
฿ 1,441.94 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 16 | Other | 21 | 16 | 50 | - | 3.9 | Blue | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,441.94 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 16 | Other | 21 | 16 | 50 | - | 3.9 | Red | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,441.94 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 16 | Other | 21 | 16 | 50 | - | 3.9 | White | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,441.94 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 16 | Yellow | 21 | 16 | 50 | - | 3.9 | Yellow | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,521.42 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 22 | - | 27.5 | 22 | 50 | Gray | - | - | PSE | - | - | ||
฿ 1,950.58 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 22 | Other | 27.5 | 22 | 50 | - | 6.1 | Blue | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,950.58 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 22 | Other | 27.5 | 22 | 50 | - | 6.1 | Red | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,950.58 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 22 | Other | 27.5 | 22 | 50 | - | 6.1 | White | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,950.58 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 22 | Yellow | 27.5 | 22 | 50 | - | 6.1 | Yellow | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,660.18 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 28 | - | 34 | 28 | 30 | Gray | - | - | PSE | - | - | ||
฿ 1,687.35 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 28 | Other | 34 | 28 | 30 | - | 4.7 | Blue | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,687.35 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 28 | Other | 34 | 28 | 30 | - | 4.7 | Red | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,687.35 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 28 | Other | 34 | 28 | 30 | - | 4.7 | White | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 1,687.35 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 28 | Yellow | 34 | 28 | 30 | - | 4.7 | Yellow | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 3,310.10 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 36 | - | 42 | 36 | 30 | Gray | - | - | PSE | - | - | ||
฿ 3,263.78 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 36 | Other | 42 | 36 | 30 | - | 6.2 | Blue | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 3,263.78 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 36 | Other | 42 | 36 | 30 | - | 6.2 | Red | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 3,263.78 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 36 | Other | 42 | 36 | 30 | - | 6.2 | White | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 3,263.78 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 36 | Yellow | 42 | 36 | 30 | - | 6.2 | Yellow | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 3,933.16 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 42 | Other | 48 | 42 | 30 | - | 7.4 | Blue | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 3,933.16 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 42 | Other | 48 | 42 | 30 | - | 7.4 | Red | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 3,933.16 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 42 | Other | 48 | 42 | 30 | - | 7.4 | White | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 3,933.16 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 42 | Yellow | 48 | 42 | 30 | - | 7.4 | Yellow | JIS C8411 | Yes | CD single-layer corrugated tube | ||
฿ 5,551.61 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 54 | - | 60 | 54 | 30 | Gray | - | - | PSE | - | - | ||
฿ 5,537.27 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 54 | Other | 60 | 54 | 30 | - | 9.3 | Blue | - | Yes | CD single-layer corrugated tube | ||
฿ 5,537.27 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 54 | Other | 60 | 54 | 30 | - | 9.3 | Red | - | Yes | CD single-layer corrugated tube | ||
฿ 5,537.27 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 54 | Other | 60 | 54 | 30 | - | 9.3 | White | - | Yes | CD single-layer corrugated tube | ||
฿ 5,537.27 | PROTECTIVE TUBE CORRUGATE | 1 Piece(s) | 5 Day(s) | 54 | Yellow | 60 | 54 | 30 | - | 9.3 | Yellow | - | Yes | CD single-layer corrugated tube |
Loading...
Type | Corrugated Tube | Shape | Without Slit |
---|
How can we improve?
How can we improve?