1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pole Band Metal Fastener【10 Pieces Per Package】

Pole Band Metal Fastener
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 758.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel band for mounting optional resin pipe pole.
[Features]
· The ratchet-type stainless steel band with tightening bracket can firmly secure the pipe to a pole, pillar, etc.
· The band-only type comes in a resin case for easy storage and pick-up.
· The pole band protection cover is used to insulate, and prevent electrolytic corrosion between the pole band and the object to be fixed.
[Applications]
· Ideal for mounting a box, mount plate, etc. to the pole.
· Can be firmly fixed on the pole, pillar, etc.

Part Number
POB-6
POB-9SALE
POB-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)

฿ 758.71

PROTECTIVE TUBE OPTION 1 Pack(s)

10 Pieces Per Package

5 Day(s) 600

฿ 819.05

฿ 494.87

PROTECTIVE TUBE OPTION 1 Pack(s)

10 Pieces Per Package

Same day 900

฿ 942.15

PROTECTIVE TUBE OPTION 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1200

Loading...

  1. 1
 

Basic Information

Color Silver Material Stainless Steel