1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Stud Bar (with knock)

New Stud Bar (with knock)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 98.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A connector can be mounted to the knockouts on the back of the box.
· Lean prevention bar comes in 4 mm and easy-to-bend 3 mm diameter types (excluding notched and adhesive types).
· A glued (with adhesive) type is a type where an adhesive is melted using a torch, etc. and then affixed to a box.
· Types with knockouts (no 3 minute start) can be mounted even for boxes with heat-insulating covers or boxes with heat-insulating sheets attached (those with knockouts on back cannot be used).

 
Part Number
OF-37TM
OF-37TS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship3-part stat Apply

฿ 98.73

CONTROL CONSOLE ACCESSORIES 50 Piece(s) 6 Day(s) NABox including in-house stat (manufactured from iron)

฿ 98.73

CONTROL CONSOLE ACCESSORIES 50 Piece(s) 6 Day(s) AvailableIron outlet box medium size (shallow, deep), large (shallow, deep)

Loading...

  1. 1

Basic Information

Type Bar Stat bar dimensions φ4 x 500 mm Stat bar spacing(mm) 90
Number of fixtures(Piece) 1