1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Stud Bar (Lean Prevention Bar), OF Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • New Stud Bar (Lean Prevention Bar), OF Series
  • New Stud Bar (Lean Prevention Bar), OF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Connector can also be mounted on the rear knock of the box.
・ There are φ4mm and easy bending φ3mm types of bars to prevent slant.
・ The adhesive type (adhesive bond included) is to melt the adhesive bond with torch lamp and attach on box.
・ The knock included type (no 3-minute stud) can be attached on an insulating covered box or even there is an insulating seal attached on the box.
[Applications]
· Used to secure the box to wall reinforcement, etc.

Part Number
OF-35M
OF-35M2
OF-35MS
OF-35S
OF-35S2
OF-35S2A
OF-35SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStat bar dimensions 3-part stat Number of fixtures
(Piece)
Pitch
(mm)
Apply

฿ 78.17

CONTROL CONSOLE ACCESSORIES 50 Piece(s) 6 Day(s) φ4 x 500 mmNA1-Box including in-house stat (manufactured from iron / resin), in-house series box (made of resin)

฿ 116.87

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) φ4 x 650 mmNA2150Box including in-house stat (manufactured from iron / resin) x 2 pcs. included, in-house series box (for resin 1 / 2 pcs.) x 2 pcs. included

฿ 78.17

CONTROL CONSOLE ACCESSORIES 50 Piece(s) 6 Day(s) φ3 x 500 mmNA1-Box including in-house stat (manufactured from iron / resin), in-house series box (made of resin)

฿ 78.17

CONTROL CONSOLE ACCESSORIES 50 Piece(s) 6 Day(s) φ4 x 500 mmAvailable1-Iron outlet box medium size (shallow, deep), large (shallow, deep)

฿ 116.87

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) φ4 x 650 mmAvailable2150Iron outlet box medium size (shallow, deep), large (shallow, deep) x 2 pcs. included

฿ 294.00

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) φ4 x 650 mmAvailable2180Iron outlet box medium size (shallow, deep), large (shallow, deep) x 2 pcs. included

฿ 258.00

CONTROL CONSOLE ACCESSORIES 50 Piece(s) 3 Day(s) φ3 x 500 mmAvailable1-Iron outlet box medium size (shallow, deep), large (shallow, deep)

Loading...

  1. 1
 

Basic Information

Type Bar Stat bar spacing(mm) 88