1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

End Cover 45 (PF tube use 45° Type)

End Cover 45 (PF tube use 45° Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PF tube end cover use for wall-side installations etc. (45° · G type).
· Product intermediate between an end cover (standard type) and a temporary frame bushing.
· Connection and release are both possible with just one touch.

 
Part Number
MFSE-16GVS
MFSE-22GV
MFSE-28GV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Nominal of Thread Length
(mm)

฿ 66.35

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 16 (PF tube)For Nominal 16 (G1/2)112

฿ 72.39

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 22 (PF tube)For Nominal 22 (G3/4)121

฿ 112.30

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 28 (PF tube)For nominal 28 (G1)131

Loading...

  1. 1

Basic Information

Color Grey Material Resin