1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PF Pipe Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PF Pipe Connector
  • PF Pipe Connector
  • PF Pipe Connector
  • PF Pipe Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PF pipe accessories which are reliable and easy to use.
[Features]
· Just plug it in.
· A speedy type with a spring which won’t come out once it is inserted.
· Includes cap to prevent unhardened concrete intrusion.
[Applications]
· Ideal for connecting boxes with PF pipes.

 
Part Number
FPK-16Y
FPK-16YH
FPK-16YK
FPK-16YM
FPK-16YSH
FPK-16YSK
FPK-16YSM
FPK-22Y
FPK-22YH
FPK-22YK
FPK-22YM
FPK-28Y
FPK-28YH
FPK-28YK
FPK-28YM
FPK-30Y
FPK-30YK
FPK-36Y
FPK-36YH
FPK-36YK
FPK-36YM
FPK-42Y
FPK-42YK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Compatible Pipe Diameter Conforming knockout diameter
(mm)
Nominal of Thread Color Standard Nominal conduit pipe size

฿ 81.92

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BeigePF pipe 1627G3/4BeigeJIS C8412, PSE-

฿ 81.92

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) GreyPF pipe 1627G3/4GrayJIS C8412, PSE-

฿ 81.92

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BlackPF pipe 1627G3/4-JIS C8412, PSE-

฿ 81.92

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Milky WhitePF pipe 1627G3/4Milky whiteJIS C8412, PSE-

฿ 79.56

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) GreyPF pipe 1622, 27G1/2GrayJIS C8412, PSE-

฿ 79.56

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BlackPF pipe 1622, 27G1/2-JIS C8412, PSE-

฿ 79.56

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Milky WhitePF pipe 1622, 27G1/2Milky whiteJIS C8412, PSE-

฿ 101.69

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BeigePF pipe 2227G3/4BeigeJIS C8412, PSE-

฿ 101.69

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) GreyPF pipe 2227G3/4GrayJIS C8412, PSE-

฿ 101.69

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BlackPF pipe 2227G3/4-JIS C8412, PSE-

฿ 101.69

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Milky WhitePF pipe 2227G3/4Milky whiteJIS C8412, PSE-

฿ 173.20

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BeigePF pipe 2834G1BeigeJIS C8412, PSE28 (31)

฿ 173.20

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) GreyPF pipe 2834G1GrayJIS C8412, PSE28 (31)

฿ 173.20

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BlackPF pipe 2834G1-JIS C8412, PSE28 (31)

฿ 173.20

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Milky WhitePF pipe 2834G1Milky whiteJIS C8412, PSE28 (31)

฿ 165.29

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BeigeMF-3034G1Beige-30

฿ 165.29

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BlackMF-3034G1--30

฿ 218.71

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) BeigePF pipe 3642G1 1/4BeigeJIS C8412, PSE36

฿ 218.71

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) GreyPF pipe 3642G1 1/4GrayJIS C8412, PSE36

฿ 218.71

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) BlackPF pipe 3642G1 1/4-JIS C8412, PSE36

฿ 218.71

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) Milky WhitePF pipe 3642G1 1/4Milky whiteJIS C8412, PSE36

฿ 373.94

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) BeigeMF-4248G1 1/2BeigeJIS C8412, PSE42

฿ 373.94

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) BlackMF-4248G1 1/2-JIS C8412, PSE42

Loading...

  1. 1

Basic Information

Material Resin Type Single-action type