1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PF conduit coupling (G Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PF conduit coupling (G Type)
  • PF conduit coupling (G Type)
  • PF conduit coupling (G Type)
  • PF conduit coupling (G Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to interconnect tubes.
[Features]
·Compliant with JIS C8412 (Size 14 to 42)
·Single-action connection by simple insertion (G Type)
· Can be connected and also detached in a single action.
·Slim and straight type
·By using an O-ring, the coupling for PF conduits becomes waterproof

Features

●Can be used for plumbing work for power lines/weak current cables.
●Compared with metal pipe, it has excellent flexibility, processability, portability, etc. It is nonconductive so bonding is unnecessary.
●Use for connecting pipes.
●Connection and releas

Specification

●SPQ(piece):10

Materials

●Flame Retardant Polyethylene(PE)
●Flame Retardant ABS
Part Number
MFSC-14G
MFSC-14GH
MFSC-16G
MFSC-16GH
MFSC-16GK
MFSC-16GM
MFSC-22G
MFSC-22GH
MFSC-22GK
MFSC-22GM
MFSC-28G
MFSC-28GH
MFSC-28GK
MFSC-28GM
MFSC-36G
MFSC-36GH
MFSC-36GK
MFSC-36GM
MFSC-42GH
MFSC-42GK
MFSC-54G
MFSC-54GH
MFSC-54GK
MFSC-54GM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Compatible Pipe Diameter Outer diameter (φD)
(mm)
Length
(mm)
Color Type JAN Code Trusco Code Standard

฿ 42.76

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Beige14 (PF tube)3058Beige---PSE

฿ 52.36

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) GreyPF conduit 14 (Excluding MF)3058GrayG--JIS C8412, PSE

฿ 29.00

MRI 1 Piece(s) 1 Day(s) Beige16 (PF tube)31.562Beige-4571359466824412-5495PSE

฿ 53.57

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) GreyPF pipe 16 (except MF)31.562GrayG--JIS C8412, PSE

฿ 53.57

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BlackPF pipe 16 (except MF)31.562-G--JIS C8412, PSE

฿ 53.57

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Milky WhitePF pipe 16 (except MF)31.562Milky whiteG--JIS C8412, PSE

฿ 43.00

PROTECTIVE TUBE OPTION 1 Piece(s) 1 Day(s) Beige22 (PF tube)39.579Beige---PSE

฿ 59.60

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) GreyPF pipe 22 (except MF)39.579GrayG--JIS C8412, PSE

฿ 59.60

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BlackPF pipe 22 (except MF)39.579-G--JIS C8412, PSE

฿ 59.60

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Milky WhitePF pipe 22 (except MF)39.579Milky whiteG--JIS C8412, PSE

฿ 83.00

PROTECTIVE TUBE OPTION 1 Piece(s) 1 Day(s) Beige28 (PF tube)4798Beige---PSE

฿ 95.23

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) GreyPF pipe 28 (except MF)4798GrayG--JIS C8412, PSE

฿ 95.23

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) BlackPF pipe 28 (except MF)4798-G--JIS C8412, PSE

฿ 95.23

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Milky WhitePF pipe 28 (except MF)4798Milky whiteG--JIS C8412, PSE

฿ 108.79

PROTECTIVE TUBE OPTION 2 Piece(s) 5 Day(s) Beige36 (PF tube)58119Beige---PSE

฿ 147.48

PROTECTIVE TUBE OPTION 2 Piece(s) 5 Day(s) GreyPF pipe 36 (except MF)58119GrayG--JIS C8412, PSE

฿ 147.48

PROTECTIVE TUBE OPTION 2 Piece(s) 5 Day(s) BlackPF pipe 36 (except MF)58119-G--JIS C8412, PSE

฿ 147.48

PROTECTIVE TUBE OPTION 2 Piece(s) 5 Day(s) Milky WhitePF pipe 36 (except MF)58119Milky whiteG--JIS C8412, PSE

฿ 234.58

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) GreyPF pipe 42 (except MF)65.5134.5GrayG--JIS C8412, PSE

฿ 234.58

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) BlackPF pipe 42 (except MF)65.5134.5-G--JIS C8412, PSE

฿ 282.58

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) BeigePF conduit 5478164BeigeG--PSE

฿ 282.58

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) GreyPF conduit 5478164GrayG--PSE

฿ 282.58

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) BlackPF conduit 5478164-G--PSE

฿ 282.58

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) Milky WhitePF conduit 5478164Milky whiteG--PSE

Loading...

  1. 1
 

Basic Information

Material Flame-Retardant ABS