1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bent connector for CD conduit (45°)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Convenient for piping through lateral knockouts in the case that an enclosure is located low, etc., and piping to avoid reinforcing bars and so on.
· Can be connected and also detached in a single action.

Part Number
CNVK-16GS
CNVK-22G
CNVK-28G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Conforming knockout diameter
(mm)
Nominal of Thread Outer diameter (φD)
(mm)
Length
(mm)
Type Standard

฿ 58.99

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) CD pipe 1622, 27G1/228.5, 3046.1GJIS C8412, PSE

฿ 65.02

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) CD pipe 2227G3/436, 3154.9GJIS C8412, PSE

฿ 82.67

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 28 (CD single-layer corrugated tube)φ34G144, 4467.9-PSE

Loading...

  1. 1
 

Basic Information

Color Other Material Resin