1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Corrugated Tube

PROTECTIVE TUBE CORRUGATE

Corrugated Tube
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,170.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A corrugated tube made of polypropylene.

[Features]
· High shape recovery rate: This tube has a high shape recovery rate (returns to its original shape). It is resistant to cracking by strong impact and has high conductivity.
· Easy to carry and easy to handle: This product is light and easy to cut, carry, and handle.
· Non-conductive: This product has an insulation resistance rating of ≥ 100 MΩ.
· Self-extinguishing: This product is resistant to fire and has self-extinguishing properties.
· Bends freely: This product can be bent by hand—making construction easy.
· Cold climate resistant: This product is strongly resistant to cold-climate regions with good buildability.

Part Number
COT-19B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,170.84

฿ 1,277.11

PROTECTIVE TUBE CORRUGATE 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Internal Diameter(mm) 19.3 Outer Diameter(mm) 24.6 Slit Available
Length(m) 25 Color Black Material Polypropylene

Please check the type/dimensions/specifications of the part COT-19B in the Corrugated Tube series.