(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A metal fitting for supporting a pipe on a Ductor channel (Hot-dip galvanized (HDZ))
Part Number |
---|
Z-DC13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 732.35 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | Hexagon M6x20 | 29 | 19 | - | - | 8 | - |
Loading...
Type | Other | Material | Hot-Dip Galvanizing Finish (HDZ) | Material | Molten zinc plating finish (HDZ) |
---|---|---|---|---|---|
Conforming ductor | D15, D20, D1, D2, D3 | Note | Screw and nut are made of stainless steel |
Please check the type/dimensions/specifications of the part Z-DC13 in the World Ductor (Ductor Clip Cable Conduit Support) Z-DC series.
Part Number |
---|
Z-DC15 |
Z-DC16 |
Z-DC36 |
Z-DC42 |
Z-DC54 |
Z-DC75DC70 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 732.35 | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | Hexagon M6x20 | 32 | 22 | 15 | - | - | - | ||
฿ 756.48 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x20 | 37 | 27 | 16 | 16 | 15 | 16 | ||
฿ 865.03 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 59 | 48 | 36 | 36 | 32 | - | ||
฿ 937.39 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 65 | 54 | 42 | 42 | 40 | 40 | ||
฿ 1,148.45 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 76 | 66 | 54 | 54 | 50 | 50 | ||
฿ 1,305.25 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 93 | 83 | 75, 70 | 70 | 65 | 65 |
How can we improve?
How can we improve?