(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metal fittings that support pipes to a ducter channel. The edge of the clip is cut and raised to prevent damage to the coating of a cable, etc.
Part Number |
---|
SD-DC13 |
SD-DC16 |
SD-DC25DC22 |
SD-DC31DC28 |
SD-DC36 |
SD-DC42 |
SD-DC54 |
SD-DC75DC70 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 593.65 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | Hexagon M6x20 | 29 | 19 | - | - | 8 | - | ||
฿ 599.68 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | Hexagon M6x20 | 37 | 27 | 16 | 16 | 15 | 16 | ||
฿ 666.02 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | Hexagon M6x25 | 43 | 33 | 25, 22 | 22 | 20 | 20 | ||
฿ 678.08 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Hexagon M6x25 | 50 | 40 | 31, 28 | 28 | 25 | 25 | ||
฿ 569.53 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 59 | 48 | 36 | 36 | 32 | - | ||
฿ 774.56 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 65 | 54 | 42 | 42 | 40 | 40 | ||
฿ 937.39 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 76 | 66 | 54 | 54 | 50 | 50 | ||
฿ 1,045.94 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 93 | 83 | 75, 70 | 70 | 65 | 65 |
Loading...
Type | Other | Material | High Corrosion Resistant Coated Steel Plate (SuperDyma) | Material | High corrosion resistant plated steel plate (SuperDyma) |
---|---|---|---|---|---|
Conforming ductor | D15, D20, D1, D2, D3 | Note | Screw is made of stainless steel |
How can we improve?
How can we improve?