1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pyrak clip (Cable conduit support clip)【1-20 Pieces Per Package】 (Part Number)

CLIP

Pyrak clip (Cable conduit support clip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 137.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Products for all sizes of conduits are available. Products finished with hot-dip galvanizing and made of stainless steel for outdoor use are also available.

Part Number
31C28C
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Material Mounting Screw Size Dimension A
(mm)
Dimension B
(mm)
Conforming steel wire pipe (nominal) Conforming VE pipe (nominal) Conforming SGP pipe (nominal) Conforming VP pipe (nominal) Note

฿ 507.96

CLIP 1 Pack(s)

20 Pieces Per Package

3 Day(s) Hot Zinc-Plated Steel PlateHot Zinc Plated Steel PlateM5x20571831, 28282525-

Loading...

  1. 1

Basic Information

Type Other

Please check the type/dimensions/specifications of the part 31C28C in the Pyrak clip (Cable conduit support clip) series.

Products with similar specification

Part Number
16C
19C
25C22C
36C
39C
42C
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Material Mounting Screw Size Dimension A
(mm)
Dimension B
(mm)
Conforming steel wire pipe (nominal) Conforming VE pipe (nominal) Conforming SGP pipe (nominal) Conforming VP pipe (nominal) Note

฿ 314.98

1 Pack(s)

20 Pieces Per Package

3 Day(s) Hot Zinc-Plated Steel PlateHot Zinc Plated Steel PlateM5x20411416161516-

฿ 314.98

1 Pack(s)

20 Pieces Per Package

6 Day(s) Hot Zinc-Plated Steel PlateHot Zinc Plated Steel PlateM5x20391419----

฿ 375.28

1 Pack(s)

20 Pieces Per Package

3 Day(s) Hot Zinc-Plated Steel PlateHot Zinc Plated Steel PlateM5x20481425, 22222020-

฿ 785.36

1 Pack(s)

20 Pieces Per Package

3 Day(s) Hot Zinc-Plated Steel PlateHot Zinc Plated Steel PlateM5x257422363632--

฿ 640.63

1 Pack(s)

20 Pieces Per Package

9 Day(s) Hot Zinc-Plated Steel PlateHot Zinc Plated Steel PlateM5x20622039--30-

฿ 893.90

1 Pack(s)

20 Pieces Per Package

3 Day(s) Hot Zinc-Plated Steel PlateHot Zinc Plated Steel PlateM6x25802142424040-