(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Products for all sizes of conduits are available. Products finished with hot-dip galvanizing and made of stainless steel for outdoor use are also available.
Part Number |
---|
Z-42C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Material | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,504.25 | CLIP | 1 Pack(s) | 20 Pieces Per Package | 11 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | M6x25 | 80 | 21 | 42 | 42 | 40 | 40 | Screw and nut are made of stainless steel |
Loading...
Type | Other |
---|
Please check the type/dimensions/specifications of the part Z-42C in the Pyrak clip (Cable conduit support clip) series.
Part Number |
---|
19C |
25C22C |
31C28C |
36C |
Z-82C |
Z-92C |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Material | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 314.98 | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M5x20 | 39 | 14 | 19 | - | - | - | - | ||
฿ 375.28 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M5x20 | 48 | 14 | 25, 22 | 22 | 20 | 20 | - | ||
฿ 507.96 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M5x20 | 57 | 18 | 31, 28 | 28 | 25 | 25 | - | ||
฿ 785.36 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M5x25 | 74 | 22 | 36 | 36 | 32 | - | - | ||
฿ 137.10 | 1 Piece(s) | 9 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | M6x25 | 119 | 20 | 82 | 82 | 80 | 75 | Screw and nut are made of stainless steel | |||
฿ 152.82 | 1 Piece(s) | 9 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | M6x25 | 132 | 20 | 92 | - | 90 | - | Screw and nut are made of stainless steel |
How can we improve?
How can we improve?