(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A metal fitting for supporting a cable conduit in combination with Pyrak and Pyrak clips
Type | Other | Color | Yellow | Material | Electrogalvanizing (C) |
---|---|---|---|---|---|
Material | Electric zinc plating (C) | Mounting Screw Size | Plate M6 x 12 | Dimensions (length × width × height)(mm) | 105x34 |
Conforming pie rack clip | All sizes | Conforming pie rack | PH1, PH1W, PH1F, PH1WF | Note | Plate nuts are electric zinc plated (U) |
Please check the type/dimensions/specifications of the part PHAP1 in the Pyrak (Metal fitting for general shaped steel materials common to PH1 and PH1W) series.
How can we improve?
How can we improve?