1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pyrak (For general shaped steel materials)【1-20 Pieces Per Package】 (PH3W)

DUMMY SUPPORT

Pyrak (For general shaped steel materials) (PH3W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pipe support fittings for general steel beams that can at any angle at 2 locations on the back and bottom

Part Number
PH3W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Material Mounting Screw Size Dimension A
(mm)
Dimensions (length × width × height)
(mm)
Compatible Flange Thickness
(mm)
Note

฿ 1,462.04

DUMMY SUPPORT 1 Pack(s)

10 Pieces Per Package

9 Day(s) Electrogalvanizing (C)Electric zinc plating (C)Hexagon M8x45 (half point)4872x39x80.520 to 45-

Loading...

  1. 1

Basic Information

Type Other

Please check the type/dimensions/specifications of the part PH3W in the Pyrak (For general shaped steel materials) series.

Products with similar specification

Part Number
PH1F
PH1WF
PH7W
S-PH1W
S-PH2W
S-PH3W
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Material Mounting Screw Size Dimension A
(mm)
Dimensions (length × width × height)
(mm)
Compatible Flange Thickness
(mm)
Note

฿ 659.98

1 Pack(s)

20 Pieces Per Package

9 Day(s) Electrogalvanizing (C)Electric zinc plating (C)Hexagon M6x25 (half point)3046x34x423 to 16-

฿ 1,130.36

1 Pack(s)

20 Pieces Per Package

9 Day(s) Electrogalvanizing (C)Electric zinc plating (C)Hexagon M6x25 (half point)3046x34x509 to 24-

฿ 522.49

1 Piece(s) 3 Day(s) Electrogalvanizing (C)Electric zinc plating (C)Hexagon M8x60 (half point)4570x37x12040–70-

฿ 3,542.56

1 Pack(s)

20 Pieces Per Package

6 Day(s) Stainless Steel (SUS)Stainless steel (SUS)Hexagon M6x25 (half point)3046x34x509 to 24-

฿ 5,532.61

1 Pack(s)

20 Pieces Per Package

9 Day(s) Stainless Steel (SUS)Stainless steel (SUS)Hexagon M8x30 (half point)4060x40x6417–32-

฿ 363.89

1 Piece(s) 9 Day(s) Stainless Steel (SUS)Stainless steel (SUS)Hexagon M8x45 (half point)4872x39x80.520 to 45-