1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pyrak (For lip groove-shaped steel materials)【20 Pieces Per Package】

Pyrak (For lip groove-shaped steel materials)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,504.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Effectively arranged round holes for receiving clips and slotted holes for screwing enable efficient piping work.

Part Number
K10AP
Z-K10L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Material Material Mounting Screw Size Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimensions (length × width × height)
(mm)
Note

฿ 1,504.25

DUMMY SUPPORT 1 Pack(s)

20 Pieces Per Package

3 Day(s) YellowElectrogalvanizing (C)Electric zinc plating (C)Pan M5 ×101005020100x40x10-

฿ 2,459.80

DUMMY SUPPORT 1 Pack(s)

20 Pieces Per Package

11 Day(s) -Hot-Dip Galvanizing Finish (HDZ)Molten zinc plating finish (HDZ)Pan M6 × 1275–20045 to 7515–2060x29x56Screw is made of stainless steel

Loading...

  1. 1

Basic Information

Type Other