1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pyrak (Reinforcing Metal Fitting for Pyrak, for Steel H-Beam)【5 Pieces Per Package】

Pyrak (Reinforcing Metal Fitting for Pyrak, for Steel H-Beam)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 714.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reinforcing metal fittings for pile racks to prevent a steel H beam from coming off in the horizontal direction

 
Part Number
PHRH1012
PHRH1520
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting Screw Size

฿ 714.26

DUMMY SUPPORT 1 Pack(s)

5 Pieces Per Package

3 Day(s) M6x125

฿ 759.48

DUMMY SUPPORT 1 Pack(s)

5 Pieces Per Package

3 Day(s) M6x205

Loading...

  1. 1

Basic Information

Type Other Color Yellow Material Electrogalvanizing (C)
Material Electric zinc plating (C) Compatible Flange Thickness(mm) 7 to 15 Conforming pie rack PH1, PH1F, PH1T