(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses clips in combination to support electrical wiring tubing in lip channels.
Type | Other | Color | Yellow | Material | Electrogalvanizing (C) |
---|---|---|---|---|---|
Material | Electric zinc plating (C) | Mounting Screw Size | Pan M6 × 13 | Dimensions (length × width × height)(mm) | 60x29x56 |
Please check the type/dimensions/specifications of the part K10L in the Piluck (Metal Fitting for Supporting Tubes with Lip Channel Formed Steel) series.
How can we improve?
How can we improve?