(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The edges of the clip are cut and raised to prevent damage to cable coatings (hot-dip galvanized (HDZ))
Part Number |
---|
Z-DC19 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) | Conforming metal flexible pipe (nominal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 768.53 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | Hexagon M6x20 | 36 | 26 | 19 | - | - | - | 15 |
Loading...
Type | Other | Material | Hot-Dip Galvanizing Finish (HDZ) | Material | Molten zinc plating finish (HDZ) |
---|---|---|---|---|---|
Conforming ductor | D15, D20, D1, D2, D3 | Note | Screw and nut are made of stainless steel |
Please check the type/dimensions/specifications of the part Z-DC19 in the Ductor Clip Cable Conduit Support (ZDC) series.
Part Number |
---|
Z-DC25DC22 |
Z-DC31DC28 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) | Conforming metal flexible pipe (nominal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 810.75 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 43 | 33 | 25, 22 | 22 | 20 | 20 | 24 | ||
฿ 846.93 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 50 | 40 | 31, 28 | 28 | 25 | 25 | 30 |
How can we improve?
How can we improve?