(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Feature]
· The edge of the clip is cut and raised to prevent damage to cable coatings (stainless steel (SUS))
Part Number |
---|
S-DC13 |
S-DC15 |
S-DC16 |
S-DC19 |
S-DC25DC22 |
S-DC31DC28 |
S-DC36 |
S-DC39 |
S-DC42 |
S-DC51 |
S-DC54 |
S-DC63 |
S-DC75DC70 |
S-DC82 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) | Conforming metal flexible pipe (nominal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 931.36 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Hexagon M6x20 | 29 | 19 | - | - | 8 | - | 10 | ||
฿ 931.36 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | Hexagon M6x20 | 32 | 22 | 15 | - | - | - | 12 | ||
฿ 966.27 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Hexagon M6x20 | 37 | 27 | 16 | 16 | 15 | 16 | 17 | ||
฿ 991.66 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Hexagon M6x20 | 36 | 26 | 19 | - | - | - | 15 | ||
฿ 1,050.70 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Hexagon M6x25 | 43 | 33 | 25, 22 | 22 | 20 | 20 | 24 | ||
฿ 1,153.21 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | Hexagon M6x25 | 50 | 40 | 31, 28 | 28 | 25 | 25 | 30 | ||
฿ 1,250.97 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Hexagon M6x25 | 59 | 48 | 36 | 36 | 32 | - | 38 | ||
฿ 1,196.70 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 55 | 45 | 39 | - | - | 30 | - | ||
฿ 1,305.25 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Hexagon M6x25 | 65 | 54 | 42 | 42 | 40 | 40 | - | ||
฿ 1,359.52 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 67 | 57 | 51 | - | - | - | 50 | ||
฿ 1,486.16 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Hexagon M6x25 | 76 | 66 | 54 | 54 | 50 | 50 | - | ||
฿ 1,552.49 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 81 | 70 | 63 | - | - | - | 63 | ||
฿ 1,685.17 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Hexagon M6x25 | 93 | 83 | 75, 70 | 70 | 65 | 65 | 76 | ||
฿ 2,053.03 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Hexagon M6x25 | 105 | 94 | 82 | 82 | 80 | 75 | 83 |
Loading...
Type | Other | Material | Stainless Steel (SUS) | Material | Stainless steel (SUS) |
---|---|---|---|---|---|
Conforming ductor | D15, D20, D1, D2, D3 |
How can we improve?
How can we improve?