1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Group Marker Carrier with Adjustable Height

Group Marker Carrier with Adjustable Height
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The height can be adjusted for mounting 249-116, 249-117 end stoppers.

 
Part Number
249-118
249-119
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNote

฿ 52.39

TERMINAL ACCESSORIES 25 Piece(s) 5 Day(s) -For Two WMB Quick Marker or One Marker Strip

฿ 40.00

TERMINAL ACCESSORIES 5 Piece(s) 3 Day(s) 10Attach a marker card or a sticking label with a transparent protective cover.

Loading...

  1. 1

Basic Information

Conforming series 249-116, 249-117 Product name Height-Adjustable Group Marker Carrier Color Gray
Dimensions Width 10mm