1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ferrule Crimping Tool 206 Series Variocrimp

Ferrule Crimping Tool 206 Series Variocrimp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,801.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool that can easily and securely crimp ferrules (European crimp terminals).

[Features]
· Can securely attach “ferrules”, crimp terminals used in Europe.
· This single tool is compatible with a wide range of electric wires, requiring less tools.
· Crimp finish is square. Ideal for use for WAGO spring type terminal blocks.

[Applications]
· Prevents cable ends from fraying.
· Can make length of stripped cable constant.
· Makes inserting wires to terminal blocks easy.

[Alternative Product Information]
206-204 is discontinued since November 2019.
Successor is 206-1204. Warehoused item of Misumi.
206-1204 ferrule crimp tool Variocrimp 4 newly launched. (November 2019 to)
This single tool can be used for ferrule crimping 4 to 16 mm2 cables.

 
Part Number
206-1204
206-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct name Application Conforming wire (cross-sectional area)
(mm2)
JAN Code Trusco Code

฿ 11,801.00

CRIMP TOOL 1 Piece(s) Same day -Ferrule crimp tool-0.25 to 4--

฿ 13,275.00

WIRING ACCESSORY 1 Piece(s) 10 Day(s) 10Ferrule crimping toolFor ferrule0.08 to 0.344055143044103754-9296

Loading...

  1. 1