1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Stop for DIN Rails

End Stop for DIN Rails
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stopper to prevent horizontal slip by being mounted on both ends of a terminal block on a DIN rail.
[Features]
· Single-action mount needing only snap-in on rails.
· Needs no screw-tightening and won’t be loosened.
· Securely mounted on a DIN rail with built-in clamp fitting not to slip.
· Can mount various marking accessories to allow for group marking.
[Applications]
· For prevention of horizontal slip of rail-mount terminal blocks.
· For fixation of various types of DIN rail compatible equipment.
· For base for marker mount.

 
Part Number
249-101
249-116
249-117
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Dimensions
(mm)
Thickness
(mm)

฿ 65.32

TERMINAL BLOCK TERMINAL 10 Piece(s) 3 Day(s) 10For DIN15 rail16(L)x23.2(W)6

฿ 39.88

TERMINAL ACCESSORIES 1 Piece(s) 3 Day(s) 10For DIN35 rail28(L)x45(W)6

฿ 81.91

TERMINAL ACCESSORIES 1 Piece(s) 3 Day(s) 10For DIN35 rail28(L)x45(W)10

Loading...

  1. 1

Basic Information

Product name End Stop Color Gray