1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HISHI TUBE VW (CE)

TUBE HEAT-SHRINKABLE TUBE

HISHI TUBE VW (CE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,391.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a flame retardant polyvinyl chloride heat shrink tube. It is adequate for protecting and insulating outside application with aluminum electrolytic condensers, electronic parts, and rechargeable batteries.

[Features]
• The HISHI TUBE VW (CE) is a flame retardant polyvinyl chloride heat shrink tube with a UL-224 VW-1 certification (UL File No. E90727).
• It is adequate for protecting and insulating outside application with aluminum electrolytic condensers, electronic parts, and rechargeable batteries.

Part Number
ヒシチューブVW(CE) 16.5X0.07(トウメイ)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,391.35

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Material PVC system Color Transparency Flame Retardant Available
Representative Standard UL Bending diameter (nominal)(mm) 16.5 Wall thickness (nominal diameter)(mm) 0.07
Winding Length(m) 200 Application coated object diameter (Reference)(mm) 9.5

Please check the type/dimensions/specifications of the part ヒシチューブVW(CE) 16.5X0.07(トウメイ) in the HISHI TUBE VW (CE) series.