1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Crimp Terminal With Insulation: Dedicated Rod Terminal【1-1,000 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 9.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

DIN-based rod terminal.
[Features]
· Improves the insulation reliability of sealed connections and prevents the splicing of electric wires.
· 0.14 mm² cables can also be processed with ferrules.
· The ferrule features a plastic sleeve and is made of tin-plated annealed copper wire.
· Made by Phoenix Contact. · DIN standard compliant dedicated rod terminal with an insulation collar.
[Applications]
· FA equipment, control panels, etc.

 
Part Number
AI0.34-8TQ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Insulation internal diameter
(mm)
Number with packs Strand wire conjugation range
(mm2)
Trusco Code Note

฿ 300.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available Same day 100.81.112.522[Other] Light BlueUL2100 pcs included---

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Bar mold Insulation material Polypropylene
Heat Resistant Temperature(°C) 105 Properties UL94 HB