1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground terminal block USLKG

Ground terminal block USLKG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 251.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ground terminal block that conforms to European standards.

 
Part Number
USLKG2.5N
USLKG3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection size [UL]
(AWG)

฿ 251.61

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 1030-12

฿ 267.10

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 1028-12

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Screw Size M3
Terminal block width(mm) 5.2 Color Green/Yellow Connection wire size [CUL, CSA](AWG) 28-12
Properties UL94 V-0