1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Device Terminal Block (Part Number)

TERMINAL BLOCK TERMINAL

Device Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 85.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Panel-through type terminal block.
[Features]
· European standard large current (76 A) panel-through terminal block.
[Applications]
· Widely used for a wide variety of switchboards, monitoring panels, etc.

 
Part Number
G5-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Screw Size Rated current (VDE)
(A)
Rated current (IEC)
(A)
Rated current (UL)
(A)
Rated voltage [UL]
(V)
Rated voltage [CUL, CSA]
(V)
Connection size [UL]
(AWG)
Connection wire size [CUL, CSA]
(AWG)
Connection wire cross section (max)
(mm^(2))
Maximum Electrified Current
(A)

฿ 85.16

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 102M332323030030026-1026-10, 28-10432

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Terminal block width(mm) 5.2
Color Gray Properties UL94 V-2