1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Current Type (65A) Terminal Block (HDFK4)

TERMINAL BLOCK TERMINAL

High Current Type (65A) Terminal Block (HDFK4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large current (65A) panel through-type terminal block. Conforms to European standards.

 
Part Number
HDFK4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 127.74

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 10Gray

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Screw Size M3
Rated current (UL)(A) 30 Terminal block width(mm) 8.1 Rated voltage [UL](V) 300
Rated voltage [CUL, CSA](V) 300 Connection size [UL](AWG) 30-10 Connection wire size [CUL, CSA](AWG) 30-10, 22-10
Connection wire cross section (max)(mm^(2)) Single wire 6/Stranded wire 4 Properties UL94 V-2

Please check the type/dimensions/specifications of the part HDFK4 in the High Current Type (65A) Terminal Block series.

Products with similar specification

Part Number
HDFK4GNYE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor

฿ 166.45

1 Piece(s) 3 Day(s) 10Green/Yellow