1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UM45 Series, (MIL Socket Connector, Screw Connection) (UM45-FLK10)

TERMINAL INTERFACE TERMINAL

UM45 Series, (MIL Socket Connector, Screw Connection) (UM45-FLK10)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Penetration module.
[Features]
· VARIOFACE module.
· Screw connection.
· With ribbon cable connector.
· Mount to NS35/7.5.
[Applications]
· Widely used for various distribution electric panels, monitor panels, etc.

 
Part Number
UM45-FLK10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Dimension width
(mm)
Dimension depth
(mm)
Rated Voltage
(V)

฿ 981.56

TERMINAL INTERFACE TERMINAL 1 Piece(s) Available 3 Day(s) 10105450AC25/DC60

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal Block Clamp Screw Mounting Method With DIN rail
Representative Standard UL / CUL Dimension vertical(mm) 45 Rated Current(A) 1
Applicable Wire(mm2) 0.14 to 1.5

Please check the type/dimensions/specifications of the part UM45-FLK10 in the UM45 Series, (MIL Socket Connector, Screw Connection) series.

Products with similar specification

Part Number
UM45-FLKS20
UM45-FLKS26
UM45-FLKS34
UM45-FLKS40
UM45-FLKS50
UM45-FLKS64
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Dimension width
(mm)
Dimension depth
(mm)
Rated Voltage
(V)

฿ 1,250.08

1 Piece(s) Available 3 Day(s) 10206753AC50/DC60

฿ 1,508.50

1 Piece(s) Available 3 Day(s) 10267553AC50/DC60

฿ 1,662.29

1 Piece(s) Available 3 Day(s) 10348553AC50/DC60

฿ 1,870.05

1 Piece(s) Available 3 Day(s) 10409553AC50/DC60

฿ 2,176.71

1 Piece(s) Available 3 Day(s) 105011053AC50/DC60

฿ 2,897.39

1 Piece(s) Available 3 Day(s) 106413653AC50/DC60