(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spring type penetration module.
[Features]
· IEC60807-2 compliant.
· 1:1 connection.
[Applications]
· For a wide variety of switchboards, monitoring boards, etc.
Part Number |
---|
UM45-D9SUB-B |
UM45-D9SUB-S |
UM45-D15SUB-B |
UM45-D15SUB-S |
UM45-D25SUB-B |
UM45-D25SUB-S |
UM45-D37SUB-B |
UM45-D37SUB-S |
UM45-D50SUB-B |
UM45-D50SUB-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Dimension width (mm) | Connector polarity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,234.69 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Available | Same day | 10 | 9 | 54 | Female | |
฿ 1,233.94 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Available | 3 Day(s) | 10 | 9 | 54 | Male | |
฿ 1,427.23 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | 65 | Female | |
฿ 1,426.77 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | 65 | Male | |
฿ 1,845.91 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Available | Same day | 10 | 25 | 90 | Female | |
฿ 1,843.80 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Available | Same day | 10 | 25 | 90 | Male | |
฿ 2,113.24 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Available | Same day | 10 | 37 | 121 | Female | |
฿ 2,111.42 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Available | Same day | 10 | 37 | 121 | Male | |
฿ 3,445.41 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | 156 | Female | |
฿ 3,444.34 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Available | Same day | 10 | 50 | 156 | Male |
Loading...
Connector | D-sub connector | Terminal Block Clamp | Screw | Mounting Method | With DIN rail |
---|---|---|---|---|---|
Representative Standard | UL / CUL | Dimension vertical(mm) | 45 | Dimension depth(mm) | 42 |
Rated Voltage(V) | AC125/DC125 | Rated Current(A) | 2.5 | Applicable Wire(mm2) | 0.14 to 1.5 |
How can we improve?
How can we improve?