1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connection Type Terminal Block UK3N/UK5N/UK2.5N

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 85.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connection type terminal block.
[Features]
· General-purpose legs can be used with NS35 and NS32: DIN rails.
· General-purpose screw terminal block UK series has functions that greatly affect on-site applications.
· Power is distributed by the fixed bridge in the center of the terminal block or the plug-in bridge in the crimping space.
[Applications]
· By combining terminal blocks with various specifications, they can be applied to devices with different connection methods.

 
Part Number
UK2.5N
UK3N
UK5N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated current (UL)
(A)
Terminal block width
(mm)
Rated voltage [UL]
(V)
Rated voltage [CUL, CSA]
(V)
Connection size [UL]
(AWG)
Connection wire size [CUL, CSA]
(AWG)
Connection wire cross section (max)
(mm^(2))
Maximum Electrified Current
(A)
Properties

฿ 85.16

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 10205.230030030-1228-122.524UL94 V-2

฿ 89.03

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 10205.260060028-1228-12432UL94 V-0

฿ 92.90

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 10306.260060030-1028-10641UL94 V-0

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Screw Size M3
Color Gray