1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Terminal Block MBK2.5-E/MBK2.5-E-PE (Part Number)

Compact Terminal Block MBK2.5-E/MBK2.5-E-PE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 89.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mini earth terminal block that can be used DIN rail as a ground bus bar.
[Features]
MBK 2.5-E-PE
· It is to use a termination stop such as E/MK if using a compact earth terminal block for termination of a line of the terminal block.
· The green yellow housing indicates there is a protective cable function on the terminal block.
MBK2.5-E
· A divider plate, separating plate and test socket are included as accessories.
[Applications]
· By combining terminal blocks with various specifications, they can be applied to devices with different connection methods.

Part Number
MBK2.5-E
MBK2.5-E-PE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated current (UL)
(A)
Color Rated voltage [UL]
(V)
Rated voltage [CUL, CSA]
(V)
Connection wire cross section (max)
(mm^(2))
Maximum Electrified Current
(A)
Properties

฿ 89.03

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 1020Gray3003002.524UL94 V-2

฿ 247.74

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 10-Green/Yellow----UL94 V-0

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Screw Size M3
Terminal block width(mm) 5.2 Connection size [UL](AWG) 30-12 Connection wire size [CUL, CSA](AWG) 30-12, 28-12