1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Connectors【5-10 Pieces Per Package】

One-Touch Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 241.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has an operation lever housed inside the main body, preventing accidental erroneous operation after the wires have been connected.
· New mechanism utilizing the Cage Clamp Spring®.
· No terminal crimping tool is required.
· One-touch wire connection via lever operation.
· OK for use with single wires and stranded wires.
· Optimally suited to indoor wiring construction and lighting wiring.
· Conforms to PSE mark.
· No tape wrapping is required.

Part Number
WF-2BPJB
WF-3BPJB
WF-5BPJB
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber of wires
(Book)

฿ 466.06

CONNECTOR ACCESSORIES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 102

฿ 241.55

CONNECTOR ACCESSORIES 1 Pack(s)

8 Pieces Per Package

5 Day(s) 103

฿ 274.45

CONNECTOR ACCESSORIES 1 Pack(s)

5 Pieces Per Package

5 Day(s) 105

Loading...

  1. 1
 

Basic Information

Type Other Color Gray Rated voltage (general applications)(V) 400
Rated current (general applications)(A) 32 Applicable Wire See the catalog Rated voltage (indoor wiring applications)(V) 300
Rated current (indoor wiring applications)(A) 20 Applicable wire (indoor wiring applications)(mm) Single wire: φ1.6 to 2.0 Standard PSE