For equipment [Outlets for medical use/Terminals provided for medical use]

Caution
Product Description
A medical ground terminal is a terminal with the standards of JIS C 2808 [Medical ground center body and medical ground terminal].
[Features]
· Prevents inter-electrode short-circuit power failure due to unexpected falling of metal parts.
· In the usual state, during use, the ground pole is on the upper side, for example, when there is a gap on the joint surface between the outlet and the plug due to the weight of the cord, so in the unlikely event of problems occurring due to the weight of the cord, even if metal parts etc. falloff, it prevents inter-electrode short-circuit power failure.
· In the ungrounded circuit, even if metallic parts etc. touch either the ground electrode or the conductive electrode at the same time, the ground current will not flow, so the electrical path will not be interrupted.
· The energized state of to the outlet with a lamp is safe because it can be visually confirmed on the outlets surface.
· In particular, we recommend it for an outlet for a emergency power supply.
· As for the ground lead of the medical outlet, it is a 2mm2 using a IV line.
· It is stipulated in JIST1021 to use IV wire or IE/F wire with a conductor cross section of 2.0mm2 or more.
· [JIST1022: Cross-sectional area of the conductor is 5.5 mm2 for the ground branch line (the ground line from the medical ground center to the medical outlet). It is assigned to use the above].
· This is because it's easier to work inside a box with a thinner cross section and because the length of the ground lead wire for the medical outlet is shorter than the whole length of the ground branch wire, it does not affect it.
· Medical earth terminal lead of medical ground center 5.5 mm2 using IV line.