Outlet Power Splitter

Brand :
MEIKOSHA
Caution
Product Description
[Features]·Table power strip and triple power strip. Socket shape: A-2 socket
Features
●From 1 outlet 3 power supply can be distributedSpecification
●Number of Outlets:3 Openings●W x D x H(mm):44 x 30 x 25
●SPQ(piece):10
●Rated Voltage: AC125V/15A/Corresponds Max 1500W
●Color: Milky White