Wiring devices for access floors

Brand :
MEIKOSHA

Caution

    Product Description

    This is underfloor wiring equipment for OA tap

    [Features]
    · Per outlet 15A Connectible up to 20A in total.
    · The blade receiving hole shape is a lockout ground type.
    · Protective seal, marker pin, seal for entering circuit number are attached as standard.
    · Comes with insulated cover, 3-fiber rod type crimp terminal VCT, cables can also be connected.
    · Under the floor space of 45 mm or more when using the mounting base and 40 mm or more when not using it

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat