ML Collar Wiring Part: Electrical Socket

Brand :
MEIKOSHA

Caution

    Product Description

    [Applications]
    [Features]
    • Number of socket outlets: 1, 2, and 3
    • Rated current (A): 15 and 20
    • Rated voltage (Volt): 125
    A power socket is an electrical device that is mostly used in homes and industries.
    It is often used in conjunction with a power plug cover, and there are many sizes, shapes, and types to choose from.
    ML Collar Wiring Part: Electrical Socket
    Power sockets are used in conjunction with power plug covers and can be additionally grounded later.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat