1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro-face Programmable Display, Optional Protective Sheet【1-5 Pieces Per Package】

Pro-face Programmable Display, Optional Protective Sheet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,471.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Protective sheet options for various Pro-face series.

 
Part Number
CA3-DFS15-01
CA7-DFS12-01
PFXPU2LECA4BJ5NN00SALE
PFXZC3DS61SALE
PFXZC3DS121SALE
PFXZC3DS151SALE
PFXZC5DS101SALE
PFXZC6DS41SALE
PFXZC7DS121SALE
PFXZC9DS31SALE
PFXZCBDS61SALE
PFXZCBDS71SALE
PFXZCBDS72SALE
PFXZCBDS101SALE
PFXZCDDS122SALE
PFXZCFAD31SALE
PFXZCFUV43SALE
PFXZCHAG192
PFXZGPDS3H61SALE
PFXZGPDS71SALE
PFXZGPDSL1SALE
PFXZPPDSP152
PSL-DF00
ZC9DS31
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Model Product Overview

฿ 3,885.00

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 20 Day(s) GP3000 (15-inch)Protective sheets for protecting the front of the display device from water droplets, dust, etc.

฿ 2,300.00

DISPLAY OPTION/ACCESSORIES 1 Pack(s)

5 Pieces Per Package

Quote SP5000 (premium display)Disposable sheet for protection of the display surface and resistance to smudges

฿ 491,785.71

฿ 404,985.53

IPC CELERON 1 Piece(s) 90 Day(s) --

฿ 1,780.00

฿ 1,465.83

SCREEN PROTECTION SHEET (PACK) 1 Pack(s)

5 Pieces Per Package

60 Day(s) -Screen Protection Sheet for 5.7 inch

฿ 2,851.43

฿ 2,348.15

SCREEN PROTECTION SHEET (PACK) 1 Piece(s) 60 Day(s) -Screen Protection Sheet for 12.1 inch/10.4 inch(STN)

฿ 3,788.57

฿ 3,119.89

SCREEN PROTECTION SHEET (PACK) 1 Piece(s) 60 Day(s) -Screen Protection Sheet for 15 inch

฿ 3,565.71

฿ 2,936.36

SCREEN PROTECTION SHEET (PACK) 1 Piece(s) 60 Day(s) -Screen protector (5 sheets)

฿ 1,757.14

฿ 1,447.00

SCREEN PROTECTION SHEET (PACK) 1 Piece(s) 2 Day(s) For 3.8 inchScreen Protection Sheet

฿ 1,581.43

฿ 1,302.31

PROTECTION SHEET (PACK) 1 Piece(s) 2 Day(s) -Screen Protection Sheet For 12.1-inch

฿ 1,780.00

฿ 1,465.83

SCREEN PROTECTION SHEET (PACK) 1 Piece(s) 60 Day(s) -Screen Protection Sheet For 3.4-inch

฿ 1,850.00

฿ 1,523.48

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -Touch Screen Protection Sheet (Qty 5) for 5.7" GP4000

฿ 2,002.86

฿ 1,649.36

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) GP4000Disposable sheet for protection of the GP display surface and resistance to smudges

฿ 3,004.29

฿ 2,474.03

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) SP5000 (advanced display)Disposable sheet for protection of the display surface and resistance to smudges

฿ 2,382.86

฿ 1,962.29

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) SP5000 (premium display)Disposable sheet for protection of the display surface and resistance to smudges

฿ 4,403.57

฿ 3,626.34

12W LCD PROTECTIVE FILM 1 Piece(s) 60 Day(s) -Disposable, dirt-resistant sheet for the display (5 Sheets/set)

฿ 2,125.71

฿ 1,750.52

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Quote -Panel cutout adapter

฿ 3,227.14

฿ 2,657.55

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 2 Day(s) -UV Protection Sheet

฿ 7,038.33

WIDE ANTI-GLARE SHEET (PACK) 1 Piece(s) 90 Day(s) -Anti-Glare Sheet, 18.5-inch Wide

฿ 3,027.14

฿ 2,492.85

PROTECTION SHEET GP3000H(PACK) 1 Piece(s) 2 Day(s) GP3000HScreen Protection Sheet

฿ 3,004.29

฿ 2,474.03

HARD SCREEN PROTECTION SHEET 1 Piece(s) 60 Day(s) -Screen Protection Sheet for 7.5 inch

฿ 3,045.71

฿ 2,508.14

COVER SHEET (PACK) 1 Piece(s) 60 Day(s) -PS Series Polyester Screen Protection

฿ 10,800.00

SCREEN PROTECTION SHEET (PACK) 1 Piece(s) 60 Day(s) -Screen Protection Sheet For 15" wide screen model (5 pcs)

฿ 1,942.86

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Quote GP2000 (10.4-inch)Protective sheets for protecting the front of the display device from water droplets, dust, etc.

฿ 1,471.43

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Same day GP4100Disposable sheets for protection of display surface and resistance to smudges

Loading...

  1. 1