1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro-face HMI GP4000M Series (Modular)

Pro-face HMI GP4000M Series (Modular)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flexible installation choices for easy mounting. GP4000M Series can be easily mounted on a control panel through a φ22 mm circular hole. Its basic specifications include easy-to-see screens with TFT LCD expression in 65,536 colors and high connectivity brought by serial, Ethernet, and USB interfaces.

 
Part Number
PFXGM4201TADSALE
PFXGM4301TADSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitor screen size
(Inch)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 12,650.00

฿ 10,417.28

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Same day 3.580 (display)/98.1 (rear module)97.6 (display) / 118 (rear module)16.2 (display) / 30.6 (rear module)

฿ 17,500.00

฿ 14,411.25

DISPLAYTOUCHPANNER(PLC) 1 Piece(s) Same day 5.7129.4 (display) / 98.1 (rear module)163 (display) / 118 (rear module)17.5 (display) / 30.6 (rear module)

Loading...

  1. 1

Basic Information

Type Panel mount Monitor screen TFT Maximum Compatible Resolution 320 x 240 (QVGA)
Display color(colors) Color (65,536 colors or more) Input Voltage DC24V Multi-language support Available
Representative Standard CE Touch panel system Analog Resistive Film Type Application memory 8MB
Serial (COM1) RS-232C/422/485 Backlight White LED Protective Structure Display surface: IP65f, rear surface: IP20
Ethernet Available SD/SDHC card None CF card None
USB Type A, miniB Brightness adjustment 16-stage Properties Atmospheric pressure-resistant (for use at altitude), vibration-resistant, noise-resistant, static-electricity discharge resistant