1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pro-face HMI GP4000 Series (Standard) (Part Number)

DISPLAY OPTION/ACCESSORIES

Pro-face HMI GP4000 Series (Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 17,301.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pro-face Standard HMIGP4000 series has high connectivity with a wide range of industrial controllers and provides a variety of lineup in sizes, front colors, coating, and open frame. Pro-face Standard HMI, GP4000 Series flexibly satisfies customers' needs.

 
Part Number
PFXGP4501TMD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Input Voltage Multi-language support Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Touch panel system Touch panel screen resolution Application memory Serial (COM1) Serial (COM2) Backlight Model Rated Input Voltage Input Voltage Limits Display Colors  Protective Structure Ethernet SD/SDHC card CF card USB Brightness adjustment Properties

฿ 105,428.57

฿ 86,820.43

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)DC24VAvailable-214.5272.557Analog Resistive Film TypeNumber of keys: 32 x 24 / screen32MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PFXGP4501TMD in the Pro-face HMI GP4000 Series (Standard) series.

Products with similar specification

Part Number
PFXGP4301TAD
PFXGP4301TADC
PFXGP4301TADW
PFXGP4501TMDF0C
PFXGP4503TAD
PFXGP4601TAA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Input Voltage Multi-language support Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Touch panel system Touch panel screen resolution Application memory Serial (COM1) Serial (COM2) Backlight Model Rated Input Voltage Input Voltage Limits Display Colors  Protective Structure Ethernet SD/SDHC card CF card USB Brightness adjustment Properties

฿ 38,571.43

1 Piece(s) Same day -Panel mountTFT5320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailableUL / CUL / CE137169.559.5Analog Resistive Film Type1024 x 102416MBRS-232CRS-422/485White LED----IP65f equivalentAvailableAvailableNoneType A, miniB16-stageAtmospheric pressure resistance (use altitude), vibration resistance, impact resistance, noise resistance, static electricity resistance discharge

฿ 74,371.43

1 Piece(s) 2 Day(s) -Panel mountTFT5.7320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailable-137169.559.5Analog Resistive Film Type1024 x 102416MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 22,142.86

1 Piece(s) Same day -Panel mountTFT5320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailableCE137169.559.5Analog Resistive Film Type1024 x 10248MBRS-232CRS-422/485White LED----IP65f equivalentAvailableNoneNoneType A, miniB8-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 189,771.43

1 Piece(s) Quote ------------------GP4501T----------

฿ 141,157.14

1 Piece(s) Same day --TFT10.4640 × 480 (VGA)--------------24 Vdc-65,536 colors (No blink) / 16,384 colors (Blink)------10" DC Analog Isolated

฿ 101,500.00

1 Piece(s) Same day -Panel mountTFT12.1800 × 600 (SVGA)Color (65,536 colors or more)AC100V to 240VAvailableUL / CUL / CE24131556Analog Resistive Film Type1024 x 102432MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant