1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pro-face HMI GP4000 Series (Standard) (Part Number)

DISPLAYOPTION/ACCESSORIES

Pro-face HMI GP4000 Series (Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,301.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pro-face Standard HMIGP4000 series has high connectivity with a wide range of industrial controllers and provides a variety of lineup in sizes, front colors, coating, and open frame. Pro-face Standard HMI, GP4000 Series flexibly satisfies customers' needs.

 
Part Number
PFXGP4501TADW SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Input Voltage Multi-language support Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Touch panel system Touch panel screen resolution Application memory Serial (COM1) Serial (COM2) Backlight Model Rated Input Voltage Input Voltage Limits Display Colors  Protective Structure Ethernet SD/SDHC card CF card USB Brightness adjustment Properties

฿ 41,428.57

฿ 34,116.43

DISPLAYOPTION/ACCESSORIES 1 Piece(s) Same day -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)DC24VAvailableUL / CUL24131556Analog Resistive Film Type1024 x 102416MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB8-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PFXGP4501TADW in the Pro-face HMI GP4000 Series (Standard) series.

Products with similar specification

Part Number
PFXGP4301TAD
PFXGP4301TADC
PFXGP4301TADW
PFXGP4501TMA
PFXGP4501TMD
PFXGP4501TMDF0C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Input Voltage Multi-language support Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Touch panel system Touch panel screen resolution Application memory Serial (COM1) Serial (COM2) Backlight Model Rated Input Voltage Input Voltage Limits Display Colors  Protective Structure Ethernet SD/SDHC card CF card USB Brightness adjustment Properties

฿ 38,571.43

1 Piece(s) Same day -Panel mountTFT5320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailableUL / CUL / CE137169.559.5Analog Resistive Film Type1024 x 102416MBRS-232CRS-422/485White LED----IP65f equivalentAvailableAvailableNoneType A, miniB16-stageAtmospheric pressure resistance (use altitude), vibration resistance, impact resistance, noise resistance, static electricity resistance discharge

฿ 74,371.43

1 Piece(s) 60 Day(s) -Panel mountTFT5.7320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailable-137169.559.5Analog Resistive Film Type1024 x 102416MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 22,142.86

1 Piece(s) Same day -Panel mountTFT5320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailableCE137169.559.5Analog Resistive Film Type1024 x 10248MBRS-232CRS-422/485White LED----IP65f equivalentAvailableNoneNoneType A, miniB8-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 168,300.00

1 Piece(s) Same day -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)AC100V to 240VAvailableUL / CUL / CE214.5272.557Matrix Resistive Film TypeNumber of keys: 32 x 24 / screen32MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 105,428.57

1 Piece(s) 60 Day(s) -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)DC24VAvailable-214.5272.557Analog Resistive Film TypeNumber of keys: 32 x 24 / screen32MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 189,771.43

1 Piece(s) Quote ------------------GP4501T----------