(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pro-face Standard HMIGP4000 series has high connectivity with a wide range of industrial controllers and provides a variety of lineup in sizes, front colors, coating, and open frame. Pro-face Standard HMI, GP4000 Series flexibly satisfies customers' needs.
Part Number |
---|
PFXGP4201TAD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Monitor screen | Monitor screen size (Inch) | Maximum Compatible Resolution | Display color (colors) | Input Voltage | Multi-language support | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Touch panel system | Touch panel screen resolution | Application memory | Serial (COM1) | Serial (COM2) | Backlight | Model | Rated Input Voltage | Input Voltage Limits | Display Colors | Protective Structure | Ethernet | SD/SDHC card | CF card | USB | Brightness adjustment | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,105.71 ฿ 24,792.05 | DISPLAY TOUCH PANNER(PLC) | 1 Piece(s) | Same day | - | Panel mount | TFT | 3 | 320 x 240 (QVGA) | Color (65,536 colors or more) | DC24V | Available | CE / UL / CUL | 106 | 132 | 42 | Analog Resistive Film Type | 1024 x 1024 | 16MB | RS-232C/422/485 | - | White LED | - | - | - | - | IP65f equivalent | Available | None | None | Type A, miniB | 16-stage | Atmospheric pressure resistance (use altitude), vibration resistance, impact resistance, noise resistance, static electricity resistance discharge |
Loading...
Please check the type/dimensions/specifications of the part PFXGP4201TAD in the Pro-face HMI GP4000 Series (Standard) series.
Part Number |
---|
PFXGP4201TADW |
PFXGP4203TAD |
PFXGP4301TAD |
PFXGP4301TADC |
PFXGP4301TADW |
PFXGP4301TADWC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Monitor screen | Monitor screen size (Inch) | Maximum Compatible Resolution | Display color (colors) | Input Voltage | Multi-language support | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Touch panel system | Touch panel screen resolution | Application memory | Serial (COM1) | Serial (COM2) | Backlight | Model | Rated Input Voltage | Input Voltage Limits | Display Colors | Protective Structure | Ethernet | SD/SDHC card | CF card | USB | Brightness adjustment | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,301.43 | 1 Piece(s) | Same day | - | Panel mount | TFT | 3 | 320 x 240 (QVGA) | Color (65,536 colors or more) | DC24V | Available | CE | 106 | 132 | 42 | Analog Resistive Film Type | 1024 x 1024 | 8MB | RS-232C | RS-422/485 | White LED | - | - | - | - | IP65f equivalent | None | None | None | Type A, miniB | 8-stage | Atmospheric pressure resistance (use altitude), vibration resistance, impact resistance, noise resistance, static electricity resistance discharge | ||
฿ 46,915.71 | 1 Piece(s) | 60 Day(s) | - | - | TFT | 3.5 | 320 x 240 (QVGA) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4 Vdc | - | 65,536 colors (No blink) / 16,384 colors (Blink) | - | - | - | - | - | - | 3" DC Analog Isolated | ||
฿ 38,571.43 | 1 Piece(s) | Same day | - | Panel mount | TFT | 5 | 320 x 240 (QVGA) | Color (65,536 colors or more) | DC24V | Available | UL / CUL / CE | 137 | 169.5 | 59.5 | Analog Resistive Film Type | 1024 x 1024 | 16MB | RS-232C | RS-422/485 | White LED | - | - | - | - | IP65f equivalent | Available | Available | None | Type A, miniB | 16-stage | Atmospheric pressure resistance (use altitude), vibration resistance, impact resistance, noise resistance, static electricity resistance discharge | ||
฿ 74,371.43 | 1 Piece(s) | 60 Day(s) | - | Panel mount | TFT | 5.7 | 320 x 240 (QVGA) | Color (65,536 colors or more) | DC24V | Available | - | 137 | 169.5 | 59.5 | Analog Resistive Film Type | 1024 x 1024 | 16MB | - | RS-422/485 | White LED | - | - | - | - | - | Available | Available | - | Type A, miniB | 16-stage | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant | ||
฿ 22,142.86 | 1 Piece(s) | Same day | - | Panel mount | TFT | 5 | 320 x 240 (QVGA) | Color (65,536 colors or more) | DC24V | Available | CE | 137 | 169.5 | 59.5 | Analog Resistive Film Type | 1024 x 1024 | 8MB | RS-232C | RS-422/485 | White LED | - | - | - | - | IP65f equivalent | Available | None | None | Type A, miniB | 8-stage | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant | ||
฿ 73,800.00 | 1 Piece(s) | 60 Day(s) | - | Panel mount | TFT | 5.7 | 320 x 240 (QVGA) | Color (65,536 colors or more) | DC24V | Available | - | 137 | 169.5 | 59.5 | Analog Resistive Film Type | 1024 x 1024 | 8MB | - | RS-422/485 | White LED | - | - | - | - | - | Available | Available | - | Type A, miniB | 8-stage | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant |
How can we improve?
How can we improve?