1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro-face HMI GP4000 Series (Standard)

Pro-face HMI GP4000 Series (Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,301.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pro-face Standard HMIGP4000 series has high connectivity with a wide range of industrial controllers and provides a variety of lineup in sizes, front colors, coating, and open frame. Pro-face Standard HMI, GP4000 Series flexibly satisfies customers' needs.

 
Part Number
PFXGP4201TADSALE
PFXGP4201TADWSALE
PFXGP4203TADSALE
PFXGP4301TADSALE
PFXGP4301TADCSALE
PFXGP4301TADWSALE
PFXGP4301TADWCSALE
PFXGP4303TADSALE
PFXGP4401TADSALE
PFXGP4401TADF0CSALE
PFXGP4401WADWSALE
PFXGP4501TAASALE
PFXGP4501TAACSALE
PFXGP4501TADSALE
PFXGP4501TADCSALE
PFXGP4501TADWSALE
PFXGP4501TMASALE
PFXGP4501TMDSALE
PFXGP4501TMDF0CSALE
PFXGP4503TADSALE
PFXGP4601TAASALE
PFXGP4601TAACSALE
PFXGP4601TADSALE
PFXGP4601TADCSALE
PFXGP4601TMASALE
PFXGP4601TMDSALE
PFXGP4601TMDF0CSALE
PFXGP4603TADSALE
PFXGP4621TADSALE
PFXGP4621TADCSALE
PFXXM4200TPSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Input Voltage Multi-language support Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Touch panel system Touch panel screen resolution Application memory Serial (COM1) Serial (COM2) Backlight Model Rated Input Voltage Input Voltage Limits Display Colors  Protective Structure Ethernet SD/SDHC card CF card USB Brightness adjustment Properties

฿ 30,105.71

฿ 24,792.05

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Same day -Panel mountTFT3320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailableCE / UL / CUL10613242Analog Resistive Film Type1024 x 102416MBRS-232C/422/485-White LED----IP65f equivalentAvailableNoneNoneType A, miniB16-stageAtmospheric pressure resistance (use altitude), vibration resistance, impact resistance, noise resistance, static electricity resistance discharge

฿ 17,301.43

฿ 14,247.73

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Same day -Panel mountTFT3320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailableCE10613242Analog Resistive Film Type1024 x 10248MBRS-232CRS-422/485White LED----IP65f equivalentNoneNoneNoneType A, miniB8-stageAtmospheric pressure resistance (use altitude), vibration resistance, impact resistance, noise resistance, static electricity resistance discharge

฿ 46,915.71

฿ 38,635.09

TFT ANALOG TOUCH PANEL 1 Piece(s) 60 Day(s) --TFT3.5320 x 240 (QVGA)--------------4 Vdc-65,536 colors (No blink) / 16,384 colors (Blink)------3" DC Analog Isolated

฿ 38,571.43

฿ 31,763.57

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Same day -Panel mountTFT5320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailableCE / UL / CUL137169.559.5Analog Resistive Film Type1024 x 102416MBRS-232CRS-422/485White LED----IP65f equivalentAvailableAvailableNoneType A, miniB16-stageAtmospheric pressure resistance (use altitude), vibration resistance, impact resistance, noise resistance, static electricity resistance discharge

฿ 74,371.43

฿ 61,244.87

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -Panel mountTFT5.7320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailable-137169.559.5Analog Resistive Film Type1024 x 102416MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 22,142.86

฿ 18,234.65

DISPLAYTOUCHPANNER(PLC) 1 Piece(s) Same day -Panel mountTFT5320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailableCE137169.559.5Analog Resistive Film Type1024 x 10248MBRS-232CRS-422/485White LED----IP65f equivalentAvailableNoneNoneType A, miniB8-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 73,800.00

฿ 60,774.30

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -Panel mountTFT5.7320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailable-137169.559.5Analog Resistive Film Type1024 x 10248MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB8-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 52,655.71

฿ 43,361.98

TOUCH PANEL (ISOLATED) 1 Piece(s) 60 Day(s) --TFT5.7320 x 240 (QVGA)--------------24 Vdc-65,536 colors (No blink) / 16,384 colors (Blink)------5" DC Analog Isolated

฿ 59,000.00

฿ 45,294.30

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Same day -Panel mountTFT7640 × 480 (VGA)Color (65,536 colors or more)DC24VAvailableCE / UL / CUL17321860Analog Resistive Film Type1024 x 102432MBRS-232CRS-422/485White LED----IP65f equivalentAvailableAvailableNoneType A, miniB16-stageAtmospheric pressure resistance (use altitude), vibration resistance, impact resistance, noise resistance, static electricity resistance discharge

฿ 75,000.00

฿ 61,762.50

TOUCH PANEL (COATED) 1 Piece(s) 2 Day(s) -----------------------------

฿ 49,800.00

฿ 41,010.30

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Same day 10Panel mountTFT7[Other] 800x480(WVGA)Color (65,536 colors or more)DC24VAvailableCE17321860Analog Resistive Film Type1024 x 102416MBRS-232CRS-422/485White LED----IP65f equivalentAvailableAvailableNoneType A, miniB8-stageAtmospheric pressure resistance (use altitude), vibration resistance, impact resistance, noise resistance, static electricity resistance discharge

฿ 105,000.00

฿ 86,467.50

DISPLAYOPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)AC100V to 240VAvailableUL / CUL214.5272.557Analog Resistive Film Type1024 x 102432MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 172,200.00

฿ 141,806.70

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)AC100V to 240VAvailable-214.5272.557Analog Resistive Film Type1024 x 102432MB-RS-422/485White LEDGP4501T----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 96,000.00

฿ 79,056.00

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Same day -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)DC24VAvailableCE / UL / CUL214.5272.557Analog Resistive Film Type1024 x 102432MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 105,000.00

฿ 86,467.50

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)DC24VAvailable-214.5272.557Analog Resistive Film Type1024 x 102432MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 41,428.57

฿ 34,116.43

DISPLAYOPTION/ACCESSORIES 1 Piece(s) Same day -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)DC24VAvailableUL / CUL24131556Analog Resistive Film Type1024 x 102416MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB8-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 168,300.00

฿ 138,595.05

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Same day -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)AC100V to 240VAvailableCE / UL / CUL214.5272.557Matrix Resistive Film TypeNumber of keys: 32 x 24 / screen32MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 105,428.57

฿ 86,820.43

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -Panel mountTFT10.4640 × 480 (VGA)Color (65,536 colors or more)DC24VAvailable-214.5272.557Analog Resistive Film TypeNumber of keys: 32 x 24 / screen32MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 189,771.43

฿ 156,276.77

TOUCH PANEL (COATED) 1 Piece(s) Quote ------------------GP4501T----------

฿ 141,157.14

฿ 116,242.90

HMI TFT ANALOG ISOLATED 1 Piece(s) Same day --TFT10.4640 × 480 (VGA)--------------24 Vdc-65,536 colors (No blink) / 16,384 colors (Blink)------10" DC Analog Isolated

฿ 101,500.00

฿ 83,585.25

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Same day -Panel mountTFT12.1800 × 600 (SVGA)Color (65,536 colors or more)AC100V to 240VAvailableCE / UL / CUL24131556Analog Resistive Film Type1024 x 102432MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 137,057.14

฿ 112,866.55

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -Panel mountTFT12.1800 × 600 (SVGA)Color (65,536 colors or more)AC100V to 240VAvailable-24131556Analog Resistive Film Type1024 x 102432MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 82,028.57

฿ 67,550.53

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Same day -Panel mountTFT12.1800 × 600 (SVGA)Color (65,536 colors or more)DC24VAvailableCE / UL / CUL24131556Analog Resistive Film Type1024 x 102432MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 107,014.29

฿ 88,126.27

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 2 Day(s) -Panel mountTFT12.1800 × 600 (SVGA)Color (65,536 colors or more)DC24VAvailable-24131556Analog Resistive Film Type1024 x 102432MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 113,614.29

฿ 93,561.37

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 2 Day(s) -Panel mountTFT12.1800 × 600 (SVGA)Color (65,536 colors or more)AC100V to 240VAvailableCE / UL / CUL24131556Matrix Resistive Film TypeNumber of keys: 40 x 30 / screen32MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 109,842.86

฿ 90,455.60

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 2 Day(s) -Panel mountTFT12.1800 × 600 (SVGA)Color (65,536 colors or more)DC24VAvailable-24131556Matrix Resistive Film TypeNumber of keys: 40 x 30 / screen32MB-RS-422/485White LED-----AvailableAvailable-Type A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 163,414.29

฿ 134,571.67

TOUCH PANEL (COATED) 1 Piece(s) 60 Day(s) ------------------GP-4601T----------

฿ 182,742.86

฿ 150,488.75

TOUCH PANEL (24VDC) 1 Piece(s) 90 Day(s) --TFT12.1800 × 600 (SVGA)--------------24 Vdc-65,536 colors (No blink) / 16,384 colors (Blink)------12" DC Analog Isolated

฿ 257,714.29

฿ 212,227.72

TFT ANALOG TOUCH PANEL 1 Piece(s) Quote --TFT12.1800 × 600 (SVGA)--------------24 Vdc-65,536 colors (No blink) / 16,384 colors (Blink)------12" DC Analog

฿ 296,371.43

฿ 244,061.87

TOUCH PANEL (COATED) 1 Piece(s) Quote ---12.1800 × 600 (SVGA)--------------24 Vdc19.2 to 28.8 Vdc65,536 colors (No blink) / 16,384 colors (Blink)-------

฿ 29,344.29

฿ 24,165.02

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) ----------------------------For LT4000M/GP4000M Series Display Modular type, 3.5-inch

Loading...

  1. 1